Wheel 150 mm
Novatech
Order number:
199829121
EAN:
4031582319897
Product number:
ITP 150x50-Ø20 HL60
- Non-hazardous materials
- Tested quality
- Non-marking movement
The Novatech wheel is a precision castor component engineered with an aluminium body and a polyurethane, casted tread measuring ...
Details
Custom or high volume? Request a quote now.
CAD files
You can download construction data for this product.
Data sheets
The Novatech wheel is a precision castor component engineered with an aluminium body and a polyurethane, casted tread measuring 50 mm in width. The wheel features a diameter of 150 mm with a hub length of 60 mm and an axle hole diameter of 20 mm, accommodating standard castor mounting requirements. Equipped with a precision ball bearing for smooth rotation, this wheel delivers robust performance across demanding applications. The load capacity specifications indicate a static load rating of 1300 kg, whilst the dynamic load capacity reaches 520 kg at 6 km/h or 650 kg at 4 km/h, providing flexibility for various operational speeds and load conditions. These specifications make the Novatech wheel suitable for heavy-duty industrial and commercial castor applications requiring reliable performance and durability.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Core attributes
Wheel
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.