Wheel 125 mm
Duratech
EAN:
4031582442816
Product number:
UOP125x40-Ø8 HL45
- Non-hazardous materials
- Tested quality
- Low-maintenance wheels
The Duratech wheel features a 125 mm diameter with a 40 mm wide tread and 45 mm hub length, incorporating an 8 mm axle hole diam...
Details
Custom or high volume? Request a quote now.
Data sheets
The Duratech wheel features a 125 mm diameter with a 40 mm wide tread and 45 mm hub length, incorporating an 8 mm axle hole diameter. Constructed from polyamide with a tread material identical to the wheel body, it utilises precision ball bearing technology for optimal performance. The wheel offers a static load capacity of 600 kg and dynamic load capacity of 300 kg at speeds up to 4 km/h, making it suitable for automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Core attributes
Wheel
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.