Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Elastech wheel is a polyamide-bodied castor wheel featuring a 125 mm diameter with a 40 mm wide elastic tire, non-marking, vulcanised tread that ensures reliable performance across various floor surfaces. The wheel is equipped with a roller bearing for smooth rotation and incorporates a hub length of 44.2 mm with a 12 mm axle hole diameter for secure mounting compatibility. This wheel demonstrates a static load capacity of 500 kg, whilst maintaining a dynamic load capacity of 250 kg at speeds up to 4 km/h, making it suitable for both stationary and mobile applications requiring robust load-bearing capabilities in industrial and commercial environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
UFR 125x40-Ø12
EAN
4031582324662
S4 Materialnumber
199031363
Core attributes
Housing type
Wheel
Load capacity at 4 km/h
250 kg
Load capacity Static
500 kg
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.42 kg
Product name
Elastech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
63 Shore A
Body material
Polyamide
Tread material
Elastic tire, non-marking, vulcanized
Axle hole diameter
12 mm
Hub length
44.2 mm
Tread width
40 mm
Diameter
125 mm
Body width
40 mm
Threadguards
Without threadguard
Bearing
Roller bearing
Wheel color
Silver grey (RAL7001)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.