Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Elastech wheel is a precision castor wheel engineered for demanding industrial applications, featuring a 125 mm diameter with a 50 mm wide elastic tyre in black vulcanised rubber that provides excellent grip and durability. The wheel comprises an aluminium body paired with a precision ball bearing for smooth, reliable rotation, whilst the hub measures 60 mm in length and accommodates a 25 mm diameter axle hole for secure mounting. This wheel delivers a static load capacity of 600 kg, with dynamic load ratings of 240 kg at 6 km/h and 300 kg at 4 km/h, making it suitable for both light to medium-duty transport applications and heavier loads at reduced speeds.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
IEP 125x50-Ø25 HL60
EAN
4031582319699
S4 Material Number
199829687
Core attributes
Type
Wheel
Load capacity at 4 km/h
300 kg
Load capacity at 6 km/h
240 kg
Load capacity Static
600 kg
Temperature range (Maximum)
85 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.89 kg
Product Name
Elastech
Standard
EN12532 - Transport Equipment
Electric Conductive
Stainless
Wheel
Hardness of tread (A)
68 Shore A
Body material
Aluminium
Tread Material Mix
Elastic tire, black, vulcanized
Axle Hole Diameter
25 mm
Hub Length
60 mm
Tread width
50 mm
Diameter
125 mm
Body width
50 mm
Threadguards
Without threadguard
Bearing
Precision ball bearing
Wheel Color
Jet black (similar RAL9005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.