Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Basetech Wheel is a polypropylene castor wheel with a diameter of 100 mm, tread width of 36 mm, and hub length of 44.4 mm, featuring a 12 mm axle hole diameter and plain bearing construction. The tread material is identical to the wheel body for consistent performance. This wheel offers a dynamic load capacity of 160 kg at speeds up to 4 km/h and a static load capacity of 320 kg, making it suitable for applications including roll cages, store fixtures and display equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
POO100x36-Ø12 white
EAN
4031582410358
Core attributes
Type
Wheel
Load capacity at 4 km/h
160 kg
Load capacity Static
320 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.11 kg
Product name
Basetech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (D)
65 Shore D
Body material
Polypropylene
Tread material
Identical with wheel body
Axle hole diameter
12 mm
Hub length
44.4 mm
Tread width
36 mm
Diameter
100 mm
Threadguards
Without threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.