Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Stylea is a swivel castor with wheel brake designed for versatile furniture applications including bedside tables, furniture, media furniture, and office furniture. The castor features a blind hole fitting for B10 mounting, ensuring secure and straightforward installation on compatible equipment. The housing is constructed from polyamide material and incorporates a stem for swiveling functionality, providing smooth rotational movement and directional control. The wheel has a diameter of 65 mm and is manufactured from polyamide, with the tread material being identical to the wheel body for consistent wear characteristics and performance. The bearing is a plain bearing with spacer tube, which ensures reliable operation and longevity under typical usage conditions. The overall height of the castor is 68 mm, making it suitable for applications where space constraints are a consideration. The load capacity specifications indicate a static load rating of 100 kg, allowing the castor to support substantial weight when stationary, whilst the dynamic load capacity is rated at 50 kg when the castor is in motion at speeds up to 3 km/h. These specifications make the Stylea an appropriate choice for mobile furniture that requires both stability and manoeuvrability in professional and domestic environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5925UOI065L51-10
EAN
4031582404074
Core attributes
Type
Swivel castor with wheel brake
Overall width
46 mm
Load capacity at 3 km/h
50 kg
Load capacity Static
100 kg
Overall Height
68 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.1 kg
Product Name
Stylea
Standard
EN12528 - Furniture Castors
Electric Conductive
Stainless
Fitting
Fitting type
Blind hole for B10
Bolt hole diameter
10 mm
Housing
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel Bearing
Stem, swiveling
Dome diameter
23 mm
Swivel interference
134 mm
Swivel radius
67 mm
Wheel
Body material
Polyamide
Tread Material Mix
Identical with wheel body
Tread width
13.9 mm
Diameter
65 mm
Threadguards
Without threadguard
Axle
Riveted
Bearing
Plain bearing with spacer tube
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Variable fitting options
Different fitting dimensions for a large range of applications.
Colour matching
Colours can be adapted to match the product design
Painted surface
Gold, chrome or glossy coloured.
Visual integration
Different dome diameters for a perfect transition from the castor to the application.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.
Skip product gallery

Matching Products

Swivel castor with wheel brake 65 mm
Stylea
5925UOI065L51-10 KICK PEDAL

The Stylea is a swivel castor with wheel brake designed for versatile furniture applications including bedside tables, furniture, media furniture, and office furniture. The castor features a blind hole fitting for B10 mounting systems, ensuring secure and straightforward installation on compatible equipment. The housing is constructed from polyamide material and incorporates a stem for swiveling functionality, providing smooth rotational movement and directional control. The wheel assembly comprises a 65 mm diameter polyamide body with an identical tread material, ensuring consistent performance and durability across the contact surface. The wheel is supported by a plain bearing with spacer tube, which facilitates smooth rolling motion and extends the operational lifespan of the castor. The overall height of the castor measures 68 mm, making it suitable for applications where space constraints require compact solutions. The load capacity specifications indicate a static load rating of 100 kg, allowing the castor to support substantial weight when stationary, whilst the dynamic load capacity is rated at 50 kg when operating at speeds up to 3 km/h. These specifications make the Stylea castor an appropriate choice for mobile furniture requiring reliable weight distribution and controlled movement in both static and dynamic operational environments.

65 mm
68 mm
50 kg
65 mm
68 mm
50 kg
Variants
linea_light
linea_light
Linea light
5920UOI065L51-10

The Linea light swivel castor features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swivelling bearing mechanism that ensures smooth directional changes and reliable operation. The wheel assembly consists of a 65 mm diameter polyamide body with tread material identical to the wheel body, supported by a plain bearing with spacer tube configuration for consistent performance and longevity. The castor has an overall height of 68 mm, making it suitable for compact installations. Load specifications include a dynamic capacity of 50 kg at speeds up to 3 km/h and a static load capacity of 100 kg, providing excellent performance for medical equipment including anaesthesia carts, bedside tables, C-arms, CT scanners, MRI and X-ray systems, catering carts, computers on wheels, dialysis equipment, furniture applications, medication carts, office chairs, ultrasound devices, ventilators, and professional cleaning carts across hospitals, nursing homes, and office environments.

65 mm
68 mm
50 kg
65 mm
68 mm
50 kg