Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Agila swivel castor with total lock features a synthetic expander, round fitting (please indicate required tube inner diameter when ordering). The housing is constructed from steel sheet, medium grade, and incorporates two ball races for the swivel bearing mechanism. The wheel comprises a polypropylene body with thermoplastic rubber tread and precision ball bearing for smooth operation, measuring 75mm in diameter. The castor has an overall height of 103mm. Load capacity specifications include 60kg dynamic load at 3km/h operating speed and 120kg static load capacity. This castor is specifically designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2477PJP075R07-Ø21,5-24
EAN
4031582326666
Core attributes
Housing type
Swivel castor with total lock
Load capacity at 3 km/h
60 kg
Load capacity Static
120 kg
Overall height
103 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.41 kg
Product name
Agila
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Hint
Please indicate required tube innerdiameter when ordering.
Fitting type
Synthetic expander, round
Expander fitting (Maximum)
24 mm
Expander fitting (Minimum)
21.5 mm
Housing
Colour
Blue passivated
Fork shape
Broad
Material
Steel sheet, medium
Swivel bearing
Two ball races
Swivel interference
160 mm
Offset
24 mm
Swivel radius
80 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
25 mm
Diameter
75 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
Handle Set
Fitting options
Please indicate required tube innerdiameter when ordering.
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Skip product gallery

Accessories

Accessory
Expander
Kompl. Bef. R07/31-35 montiert

The Expander is an accessory designed to accommodate castor fittings with diameters ranging from 31 mm to 35 mm, providing a versatile solution for various castor configurations. This component weighs 0.14 kg and is engineered to facilitate secure connections between castors and mounting surfaces where standard fitting sizes may not align precisely. The expander's adjustable diameter range ensures compatibility across multiple castor types, making it an essential addition to castor systems requiring flexible installation options. Its lightweight construction combined with robust design principles makes it suitable for both light and medium-duty applications in industrial and commercial environments.

Accessory
Expander
Kompl. Bef. R07/24-27 montiert

The Expander is an accessory designed to accommodate castor fittings with stem diameters ranging from 24 mm to 27 mm, providing a versatile solution for connecting castors to equipment with varying hole specifications. This lightweight component, weighing only 0.13 kg, offers a practical expansion capability that allows for flexible installation across multiple castor configurations. The expander's compact design and minimal mass make it an efficient choice for applications requiring adaptability without adding significant weight to the overall assembly, whilst maintaining structural integrity and reliable performance in demanding industrial environments.

Accessory
Expander
Kompl. Bef. R07/27-30 montiert

The Expander is an accessory designed to accommodate castor fittings with diameters ranging from 27 mm to 30 mm, providing a versatile solution for various castor mounting applications. This lightweight component, weighing 0.14 kg, offers reliable performance and ease of installation across a range of standard castor sizes. The expander's compact design and precise dimensional specifications make it suitable for engineers seeking compatible expansion solutions for castor systems requiring flexible fitting options within the specified diameter range.

Accessory
Expander
Kompl. Bef. R07/21,5-24 montiert

The Expander is an accessory designed to accommodate castor fittings with diameters ranging from 21.5 mm to 24 mm, providing a versatile solution for various castor configurations. This component weighs 0.12 kg and is engineered to facilitate secure connections between castors and mounting surfaces where diameter variations exist. The expander's precision-engineered fitting ensures reliable performance across the specified diameter range, making it suitable for applications requiring flexible castor installation options. Its lightweight construction combined with robust design principles makes it an essential accessory for castor systems requiring adaptability and compatibility across multiple fitting sizes.