Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha smart is a swivel castor with total lock mechanism designed for industrial applications. The unit features a small rectangular plate fitting for secure mounting to equipment bases. The housing is constructed from heavy steel sheet material and incorporates a precision swivel bearing system utilising two ball races to ensure smooth directional movement and enhanced durability under operational loads. The wheel assembly comprises a polypropylene body fitted with a thermoplastic rubber tread for optimal grip and floor protection, supported by a roller bearing system for reduced rolling resistance. The wheel diameter measures 125mm, contributing to an overall castor height of 155mm. Load specifications include a dynamic capacity of 100kg at speeds up to 4km/h and a static load rating of 200kg, making this castor suitable for medium-duty mobile equipment and trolley applications requiring reliable locking functionality.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3377PJR125P62
EAN
4031582360615
Core attributes
Type
Swivel castor with total lock
Load capacity at 4 km/h
100 kg
Load capacity Static
200 kg
Overall height
155 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
1.03 kg
Product name
Alpha smart
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Small rectangular plate
Plate hole diameter
9 mm
Plate hole length (Maximum)
80 mm
Plate hole length (Minimum)
77 mm
Plate hole width (Maximum)
60 mm
Plate length
105 mm
Plate width
85 mm
Housing
Colour
Blue passivated
Fork shape
Slim
Material fork
Steel sheet, heavy
Swivel bearing
Two ball races
Swivel interference
233 mm
Offset
40 mm
Swivel radius
116.5 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
32 mm
Diameter
125 mm
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Skip product gallery

Matching Products

Variants
Swivel castor 125 mm
Swivel castor 125 mm
Alpha smart
3370PJR125P62

The Alpha smart is a swivel castor designed for industrial applications. The unit features a small rectangular plate fitting for secure mounting to equipment bases. The housing is constructed from heavy steel sheet and incorporates a precision swivel bearing system utilising two ball races to ensure smooth directional movement under load. The wheel assembly comprises a polypropylene body fitted with a thermoplastic rubber tread for optimal grip and floor protection, supported by a roller bearing for reduced rolling resistance. The wheel diameter measures 125 mm. The castor has an overall height of 155 mm from mounting surface to floor contact. Load specifications include a dynamic capacity of 100 kg at speeds up to 4 km/h and a static load rating of 200 kg, making it suitable for medium-duty mobile equipment applications.

125 mm
155 mm
100 kg
125 mm
155 mm
100 kg
Skip product gallery

Matching Products

Variants
Swivel castor 125 mm
Swivel castor 125 mm
Alpha smart
3370PJR125P62

The Alpha smart is a swivel castor designed for industrial applications. The unit features a small rectangular plate fitting for secure mounting to equipment bases. The housing is constructed from heavy steel sheet and incorporates a precision swivel bearing system utilising two ball races to ensure smooth directional movement under load. The wheel assembly comprises a polypropylene body fitted with a thermoplastic rubber tread for optimal grip and floor protection, supported by a roller bearing for reduced rolling resistance. The wheel diameter measures 125 mm. The castor has an overall height of 155 mm from mounting surface to floor contact. Load specifications include a dynamic capacity of 100 kg at speeds up to 4 km/h and a static load rating of 200 kg, making it suitable for medium-duty mobile equipment applications.

125 mm
155 mm
100 kg
125 mm
155 mm
100 kg