Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

Documents

The Kappa swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly comprises a sheet steel, heavy body fitted with an elastic tyre, black, vulcanized tread and precision ball bearing for optimal performance. With a wheel diameter of 160 mm, the castor has an overall height of 205 mm. Load capacity specifications include dynamic ratings of 540 kg at 4 km/h and 450 kg at 6 km/h operating speeds, whilst providing a static load capacity of 900 kg. This robust castor is engineered for demanding industrial applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
9681SEP160P63 CL67
EAN
4031582364675
S4 Materialnumber
990838218
Core attributes
Housing type
Swivel castor with directional lock
Overall width
110 mm
Load capacity at 4 km/h
540 kg
Load capacity at 6 km/h
450 kg
Load capacity Static
900 kg
Overall height
205 mm
Temperature range (Maximum)
85 °C
Temperature range (Minimum)
-20 °C
Overall weight
4.34 kg
Product name
Kappa
Standard
EN12533 - Heavy Duty Castors
Electric conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
80 mm
Plate hole length (Minimum)
75 mm
Plate hole width (Maximum)
105 mm
Plate hole width (Minimum)
75 mm
Plate length
135 mm
Plate width
110 mm
Housing
Colour
Blue passivated
Fork shape
Broad, reinforced
Material
Iron forged, heavy
Swivel bearing
Two ball races, reinforced or stainless
Dome diameter
111 mm
Swivel interference
280 mm
Offset
58 mm
Swivel radius
140 mm
Wheel
Hardness of tread (A)
67 Shore A
Body material
Sheet steel, heavy
Tread material
Elastic tire, black, vulcanized
Tread width
50 mm
Diameter
160 mm
Body width
50 mm
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
Wheel color
Jet black (similar RAL9005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Strong construction
Housing made of heavy steel for high load capacity.
Reliable traction
Traction-optimised treads for secure grip on wet and slippery floors.
Secured mounting plate
Mounting plate secured with nut & bolt kingpin.
Solid construction
Solid steel plate for maximum load capacity.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Quiet rolling
Soft wheel versions for a quiet working environment.
Easy steering
Double ball bearing swivel head.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.
Optimised directional lock
Directional lock can be adjusted to your requirements to 2x180° or 4x90°.
Quick maintenance
Swivel bearings lubricated with long-life grease and fitted with grease nipple for easy maintenance.
Long-lasting surfaces
Extra high-quality galvanising for a long service life under harsh operating conditions.
Extra heavy duty construction
Welded solid steel construction for highest load capacity.
Heavy duty construction
Extra heavy steel housing for high load capacity.
Hardened double ball raceways
Two hardened double ball raceways guarantee exceptionalstability.
Flexible lock function
Use of two independent actuation systems in one castor.
Skip product gallery

Accessories

Accessory
Foot protection
Foot Protection Ø160

The Foot protection is an accessory designed to enhance castor functionality and performance in demanding industrial and commercial environments. This component weighs 0.67 kg and provides essential safeguarding for castor assemblies, protecting against impact damage, wear, and environmental contaminants. The accessory is engineered to integrate seamlessly with standard castor configurations, offering reliable protection whilst maintaining operational efficiency. Suitable for applications requiring enhanced durability and extended service life, this foot protection accessory delivers robust performance across diverse operational conditions and installation scenarios.

Skip product gallery

Matching Products

Variants
Swivel castor 160 mm
Swivel castor 160 mm
Kappa
9680SEP160P63 CL67

The Kappa swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly comprises a sheet steel, heavy body fitted with an elastic tyre, black, vulcanized tread material, supported by precision ball bearing for optimal performance. The wheel diameter measures 160 mm, whilst the overall height reaches 205 mm. Load capacity specifications include dynamic ratings of 540 kg at 4 km/h and 450 kg at 6 km/h operating speeds, with a static load capacity of 900 kg. This castor is engineered for demanding industrial applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.

160 mm
205 mm
540 kg
160 mm
205 mm
540 kg
Variants
Swivel castor with total lock, head end of castor 160 mm
Swivel castor with total lock, head end of castor 160 mm
Kappa
9682SEP160P63 CL67

The Kappa swivel castor with total lock, head end of castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly comprises a sheet steel, heavy body fitted with an elastic tyre, black, vulcanized tread and precision ball bearing for optimal performance, with a diameter of 160 mm. The overall height measures 205 mm, providing appropriate clearance for various applications. Load specifications include dynamic capacities of 540 kg at 4 km/h and 450 kg at 6 km/h operating speeds, whilst the static load capacity reaches 900 kg. This robust castor is particularly suited for demanding applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.

160 mm
205 mm
540 kg
160 mm
205 mm
540 kg
Variants
Fixed castor 160 mm
Fixed castor 160 mm
Kappa
9688SEP160P63 CL67

The Kappa fixed castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material providing robust structural integrity for demanding industrial environments. The wheel incorporates a sheet steel, heavy body fitted with an elastic tyre, black, vulcanized tread material and precision ball bearing system for smooth operation. The wheel diameter measures 160 mm with an overall height of 205 mm. Load capacity specifications include dynamic ratings of 540 kg at 4 km/h and 450 kg at 6 km/h operating speeds, whilst the static load capacity reaches 900 kg. This castor is engineered for airport equipment, AMR systems, automotive OEM applications, ceramic and glass manufacturers, production and platform trolleys, and AGV systems where reliable performance and heavy-duty construction are essential requirements.

160 mm
205 mm
540 kg
160 mm
205 mm
540 kg