Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Agila swivel castor features a synthetic expander, square fitting type, with users required to indicate the necessary tube inner diameter when ordering. The housing is constructed from steel sheet, medium grade material and incorporates two ball races for the swivel bearing mechanism. The wheel comprises a polypropylene body with thermoplastic rubber tread material and utilises a plain bearing system, with a diameter of 75 mm. The castor has an overall height of 103 mm and offers a dynamic load capacity of 75 kg at speeds up to 3 km/h, whilst providing a static load capacity of 150 kg. This castor is specifically designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2470PJO075R47-24-27
EAN
4031582324815
Core attributes
Housing type
Swivel castor
Load capacity at 3 km/h
75 kg
Load capacity Static
150 kg
Overall height
103 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.34 kg
Product name
Agila
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Hint
Please indicate required tube innerdiameter when ordering.
Fitting type
Synthetic expander, square
Expander fitting (Maximum)
27 mm
Expander fitting (Minimum)
24 mm
Housing
Colour
Blue passivated
Fork shape
Broad
Material
Steel sheet, medium
Swivel bearing
Two ball races
Swivel interference
123 mm
Offset
24 mm
Swivel radius
61.5 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
25 mm
Diameter
75 mm
Threadguards
Without threadguard
Bearing
Plain bearing
Handle Set
Fitting options
Please indicate required tube innerdiameter when ordering.
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Skip product gallery

Accessories

Accessory
Expander
Kompl. Bef. R47/32-35 montiert

The Expander is an accessory designed to accommodate castor fittings with diameters ranging from 32 mm to 35 mm, providing a versatile solution for various castor applications. This component weighs 0.17 kg and is engineered to ensure reliable performance across the specified fitting diameter range, making it suitable for both standard and custom castor configurations. The compact design and lightweight construction facilitate easy installation and integration into existing castor systems without compromising structural integrity or operational efficiency.

Accessory
Expander
Kompl. Bef. R47/36-40 montiert

The Expander is an accessory designed to extend the functional range of castor installations, featuring a robust construction with a total weight of 0.18 kg. This component incorporates a precision fitting mechanism engineered to accommodate shaft diameters ranging from a minimum of 36 mm to a maximum of 40 mm, ensuring compatibility with a wide variety of standard castor configurations. The expander's design facilitates secure mounting and reliable performance across diverse industrial and commercial applications, providing engineers with a versatile solution for adapting castors to different mounting requirements and load-bearing scenarios.

Accessory
Expander
Kompl. Bef. R47/24-27 montiert

The Expander is an accessory designed to accommodate castor fittings with stem diameters ranging from 24 mm to 27 mm, providing a versatile solution for various castor installation requirements. This component weighs 0.14 kg and is engineered to deliver reliable performance across the specified diameter range, making it suitable for applications requiring flexible fitting compatibility. The compact design ensures easy integration into existing castor systems whilst maintaining structural integrity and durability under standard operational conditions.

Accessory
Expander
Kompl. Bef. R47/27-30 montiert

The Expander is an accessory designed to accommodate castor fittings with diameters ranging from 27 mm to 30 mm, providing a versatile solution for various castor mounting applications. This component weighs 0.14 kg and is engineered to ensure secure and reliable connections across the specified diameter range, making it suitable for both standard and custom castor installations. The compact design facilitates easy installation whilst maintaining structural integrity under operational conditions.

Skip product gallery

Matching Products

Variants
Swivel castor with total lock 75 mm
Swivel castor with total lock 75 mm
Agila
2477PJO075R47-24-27

The Agila swivel castor with total lock features a synthetic expander, square fitting (please indicate required tube inner diameter when ordering). The housing is constructed from steel sheet, medium grade, and incorporates two ball races for smooth swivel bearing operation. The wheel comprises a polypropylene body with thermoplastic rubber tread and plain bearing construction, measuring 75mm in diameter. The castor has an overall height of 103mm and offers excellent load capacity with dynamic loading of 60kg at 3km/h and static loading of 120kg. This versatile castor is ideally suited for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications, providing reliable mobility and secure locking functionality in demanding professional environments.

75 mm
103 mm
60 kg
75 mm
103 mm
60 kg