Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha swivel castor is a robust industrial mobility solution engineered for demanding applications across automotive, catering, logistics, and manufacturing sectors. This swivel castor is fitted with a medium rectangular plate, providing secure and straightforward installation onto equipment and trolleys. The housing is constructed from heavy steel sheet, incorporating two ball races within the swivel bearing assembly to ensure smooth rotational movement and extended operational longevity. The wheel features a 200 mm diameter design with a pneumatic tyre incorporating a line profile tread pattern, mounted on a sheet steel body with roller bearing support for reliable load distribution and smooth rolling performance. The overall height of the castor assembly measures 240 mm, accommodating standard platform and trolley configurations. The castor demonstrates a static load capacity of 150 kg per unit, whilst maintaining a dynamic load capacity of 75 kg when operating at speeds up to 3 km/h, making it suitable for both stationary and mobile applications. The Alpha swivel castor is specifically designed for use in automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology environments, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches, delivering dependable performance across diverse industrial and commercial settings.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3470DPR200P63
EAN
4031582439168
Core attributes
Type
Swivel castor
Load capacity at 3 km/h
75 kg
Load capacity Static
150 kg
Overall Height
240 mm
Overall weight
2.14 kg
Product Name
Alpha
Electric Conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
105 mm
Plate hole width (Maximum)
80 mm
Plate hole width (Minimum)
75 mm
Plate length
137 mm
Plate width
105 mm
Housing
Housing Color
Blue passivated
Fork shape
Broad
Housing Material
Steel sheet, heavy
Swivel Bearing
Two ball races
Swivel interference
310 mm
Offset
55 mm
Swivel radius
155 mm
Wheel
Body material
Sheet Steel
Tread Material Mix
Pneumatic tyre, line profile
Tread width
50 mm
Diameter
200 mm
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Easy steering
Double ball bearing swivel head.