Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Linea swivel castor with total lock features a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel mechanism for smooth directional movement. The wheel assembly consists of a polyamide body fitted with an injected polyurethane tread, providing excellent floor protection and quiet operation. The wheel is supported by stainless precision ball bearings ensuring long-lasting performance and corrosion resistance. The wheel diameter measures 125 mm, whilst the overall height of the complete assembly is 145 mm. Load specifications include a dynamic capacity of 130 kg at speeds up to 3 km/h and a static load capacity of 260 kg, making it suitable for medium-duty industrial and commercial applications requiring reliable mobility with secure locking functionality.
Roll performance
Movement noise
Attrition
Corrosion resistance
Awards
Awards
019bb808ca2f71ceba27dde73e12ee47,019bbbd5e2a570aeab9a38b862a764b9,019bbbd5f0bb737e8686f6994897a48d
Article numbers
Article Number
5947UAC125R05-22 RAL9002
EAN
4031582352795
Core attributes
Type
Swivel castor with total lock
Overall width
82 mm
Load capacity at 3 km/h
130 kg
Load capacity Static
260 kg
Overall height
145 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
1.07 kg
Product name
Linea
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Solid stem, round
Bolt diameter
22 mm
Bolt length
40 mm
Housing
Colour
Grey white (RAL9002)
Fork shape
Twin wheel housing
Material fork
Polyamide
Swivel bearing
Precision ball bearing
Dome diameter
52 mm
Swivel interference
258 mm
Offset
40 mm
Swivel radius
129 mm
Wheel
Hardness of tread (A)
92 Shore A
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
20 mm
Diameter
125 mm
Threadguards
With threadguard
Bearing
Precision ball bearing, stainless

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock.
Painted surface
Gold, chrome or glossy coloured.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.
Integrated cable protection
Integrated cable pusher to protect cables lying on the floor.
Individual branding
Engraved, casted or printed.
Skip product gallery

Accessories

Linea
Linea
5940-CAP

The Linea accessory is designed to enhance castor functionality and performance in industrial applications. This precision-engineered component integrates seamlessly with existing castor systems to provide improved operational characteristics and extended service life. The accessory features robust construction suitable for demanding environments whilst maintaining compatibility with standard mounting configurations.

Skip product gallery

Matching Products

Variants
Linea
Linea
Linea
5940UAC125R05-22 RAL9002

The Linea swivel castor features a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel mechanism to ensure smooth directional changes and reliable operation. The wheel assembly consists of a polyamide body with an injected polyurethane tread, providing excellent floor protection and quiet operation, whilst the precision stainless ball bearing ensures smooth rolling performance. The wheel diameter measures 125 mm, contributing to easy manoeuvrability over various surfaces. The castor has an overall height of 145 mm, making it suitable for standard industrial applications. Load specifications include a dynamic capacity of 130 kg at speeds up to 3 km/h and a static load capacity of 260 kg, providing robust performance for medium-duty applications requiring reliable mobility solutions.

125 mm
145 mm
130 kg
125 mm
145 mm
130 kg
Variants
Linea
Linea
Linea
5941UAC125R05-22 RAL9002

The Linea swivel castor with directional lock features a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel mechanism for smooth directional movement. The wheel assembly comprises a polyamide body with injected polyurethane tread material, providing excellent floor protection and quiet operation. The wheel is equipped with stainless precision ball bearings ensuring long-lasting performance and corrosion resistance. The wheel diameter measures 125 mm with an overall castor height of 145 mm. Load specifications include a dynamic capacity of 130 kg at speeds up to 3 km/h and a static load capacity of 260 kg, making it suitable for medium-duty industrial and commercial applications requiring reliable mobility and directional control.

125 mm
145 mm
130 kg
125 mm
145 mm
130 kg
Variants
Linea
Linea
Linea
594CUAC125R05-22 RAL9002

The Linea swivel castor with combined lock features a solid stem, round fitting, with washable beds requiring sealing in the fitting area by the hospital bed manufacturer. The housing is constructed from polyamide material and incorporates a precision ball bearing swivel bearing system for smooth operation. The wheel comprises a polyamide body with injected polyurethane tread material, supported by stainless precision ball bearings for enhanced durability and performance. The castor has a wheel diameter of 125 mm and an overall height of 145 mm. Load capacity specifications include a dynamic load rating of 130 kg at speeds up to 3 km/h and a static load capacity of 260 kg, making it suitable for demanding medical and institutional applications including anaesthesia carts, care beds, medication carts, treatment chairs, and various hospital equipment.

125 mm
145 mm
130 kg
125 mm
145 mm
130 kg
Skip product gallery

Matching Products

Variants
Linea
Linea
Linea
5940UAC125R05-22 RAL9002

The Linea swivel castor features a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel mechanism to ensure smooth directional changes and reliable operation. The wheel assembly consists of a polyamide body with an injected polyurethane tread, providing excellent floor protection and quiet operation, whilst the precision stainless ball bearing ensures smooth rolling performance. The wheel diameter measures 125 mm, contributing to easy manoeuvrability over various surfaces. The castor has an overall height of 145 mm, making it suitable for standard industrial applications. Load specifications include a dynamic capacity of 130 kg at speeds up to 3 km/h and a static load capacity of 260 kg, providing robust performance for medium-duty applications requiring reliable mobility solutions.

125 mm
145 mm
130 kg
125 mm
145 mm
130 kg
Variants
Linea
Linea
Linea
5941UAC125R05-22 RAL9002

The Linea swivel castor with directional lock features a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel mechanism for smooth directional movement. The wheel assembly comprises a polyamide body with injected polyurethane tread material, providing excellent floor protection and quiet operation. The wheel is equipped with stainless precision ball bearings ensuring long-lasting performance and corrosion resistance. The wheel diameter measures 125 mm with an overall castor height of 145 mm. Load specifications include a dynamic capacity of 130 kg at speeds up to 3 km/h and a static load capacity of 260 kg, making it suitable for medium-duty industrial and commercial applications requiring reliable mobility and directional control.

125 mm
145 mm
130 kg
125 mm
145 mm
130 kg
Variants
Linea
Linea
Linea
594CUAC125R05-22 RAL9002

The Linea swivel castor with combined lock features a solid stem, round fitting, with washable beds requiring sealing in the fitting area by the hospital bed manufacturer. The housing is constructed from polyamide material and incorporates a precision ball bearing swivel bearing system for smooth operation. The wheel comprises a polyamide body with injected polyurethane tread material, supported by stainless precision ball bearings for enhanced durability and performance. The castor has a wheel diameter of 125 mm and an overall height of 145 mm. Load capacity specifications include a dynamic load rating of 130 kg at speeds up to 3 km/h and a static load capacity of 260 kg, making it suitable for demanding medical and institutional applications including anaesthesia carts, care beds, medication carts, treatment chairs, and various hospital equipment.

125 mm
145 mm
130 kg
125 mm
145 mm
130 kg