Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Linea light swivel castor is a precision-engineered mobility solution designed for demanding healthcare and commercial environments. This swivel castor features a blind hole fitting for B10 compatibility, ensuring secure and reliable installation across a wide range of equipment platforms. The housing comprises a stem, swiveling component manufactured from polyamide, which provides excellent chemical resistance and durability whilst maintaining lightweight characteristics essential for medical and hospitality applications. The wheel assembly incorporates a 75 mm diameter design with a polyamide body and injected polyurethane tread material, delivering superior floor protection and smooth, quiet operation. The wheel is supported by a precision ball bearing, guaranteeing smooth rotation and extended service life under continuous use. With an overall height of 75.5 mm, this castor offers a compact profile suitable for space-constrained applications. The load capacity specifications indicate a static load rating of 200 kg and a dynamic load rating of 100 kg at 3 km/h, making it ideal for anesthesia carts, bedside tables, C-arms, CT scanners, MRI and X-ray equipment, catering carts, computers on wheels, dialysis carts, furniture systems, medication carts, nursing carts, office furniture, ultrasound equipment, ventilators, and professional cleaning carts. This comprehensive specification ensures the Linea light swivel castor meets the stringent requirements of hospitals, nursing and retirement homes, and other professional healthcare and hospitality settings.
Roll performance
Movement noise
Attrition
Corrosion resistance
Awards
Awards
019bb808ca2f71ceba27dde73e12ee47,019bbbd5e2a570aeab9a38b862a764b9,019bbbd5f0bb737e8686f6994897a48d
Article numbers
Article Number
5920UAP075L51-10 7001/7015/7001
EAN
4031582357677
S4 Materialnumber
990770569
Core attributes
Housing type
Swivel castor
Overall width
55 mm
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall height
75.5 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.18 kg
Product name
Linea light
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Blind hole for B10
Bolt hole diameter
10 mm
Housing
Colour
Silver grey (RAL7001)
Fork shape
Twin wheel housing
Material
Polyamide
Swivel bearing
Stem, swiveling
Dome diameter
30 mm
Swivel interference
130 mm
Offset
23 mm
Swivel radius
65 mm
Wheel
Hardness of tread (A)
92 Shore A
Body material
Polyamide
Tread material
Polyurethane, injected
Axle hole diameter
0 mm
Hub length
0 mm
Tread width
15 mm
Diameter
75 mm
Body width
15 mm
Threadguards
With threadguard
Tread color
Slate grey (RAL7015)
Bearing
Precision ball bearing
Wheel color
Slate grey (RAL7015)

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Individual branding
Engraved, casted or printed.
Fascinating picture prints
Entire wheel caps printable with almost every theme.
Skip product gallery

Matching Products

linea_light
Linea light
5925UAP075L51-10 7001/3000/7015

The Linea light is a swivel castor with wheel brake designed for demanding medical and commercial applications, featuring a blind hole fitting for B10 mounting standards. The housing comprises a stem, swiveling component manufactured from polyamide, which provides excellent chemical resistance and durability in sterile and high-traffic environments. The wheel assembly incorporates a 75 mm diameter polyurethane injected tread mounted on a polyamide body, supported by a precision ball bearing that ensures smooth, reliable rotation and minimal maintenance requirements. The overall height of the castor measures 75.5 mm, making it suitable for integration into compact equipment designs where space optimisation is critical. This castor demonstrates robust load-bearing capabilities with a static load capacity of 200 kg and a dynamic load capacity of 100 kg at speeds up to 3 km/h, making it ideal for mobile medical equipment including anesthesia carts, bedside tables, C-arms, CT scanners, MRI systems, X-ray equipment, catering carts, computers on wheels, dialysis carts, medication carts, nursing carts, ultrasound systems, ventilators, and professional cleaning carts. The integrated wheel brake provides enhanced safety and stability when the equipment requires secure positioning in hospitals, nursing homes, retirement facilities, and office environments.

75 mm
75.5 mm
100 kg
75 mm
75.5 mm
100 kg
linea_safety
Linea safety
592DUAP075L51-10 7001/7015

The Linea safety is an automatic locking system designed for medical and industrial applications including anesthesia carts, C-arms, CT scanners, MRI and X-ray equipment, care beds, computers on wheels, dialysis carts, media furniture, medication carts, mobilisation and special needs equipment, nursing carts, ultrasound systems, and ventilators. The fitting utilises a blind hole for B10 mounting, ensuring secure and reliable installation across diverse equipment platforms. The housing is constructed from polyamide material and features a stem with swiveling capability to accommodate directional adjustments and operational flexibility. The swivel bearing housing incorporates a precision locking mechanism with a force requirement of 23 N to release and a spring stroke length of 8 mm, providing controlled and responsive engagement. The wheel assembly comprises a 75 mm diameter wheel with a polyurethane injected tread mounted on a polyamide body, supported by a precision ball bearing for smooth and durable rotation. The overall height of the assembly measures 75.5 mm, providing a compact profile suitable for integration into space-constrained medical equipment. The system demonstrates robust load-bearing capabilities with a static load capacity of 200 kg and a dynamic load capacity of 100 kg at speeds up to 3 km/h, making it suitable for demanding healthcare and industrial environments requiring reliable mobility and safety features.

75 mm
75.5 mm
100 kg
75 mm
75.5 mm
100 kg