Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Linea clinic is a swivel castor with central, total or directional lock designed for demanding medical applications. The fitting features a stem with cam hole for profile bars in short version, with the important requirement that washable beds must be sealed in the fitting area by the hospital bed manufacturer. The housing is constructed from polyamide material and incorporates a precision ball bearing swivel mechanism, whilst also featuring an integrated cable catcher made of polyethylene. The wheel comprises a polyamide body with injected polyurethane tread material and precision ball bearing in stainless steel construction, measuring 125mm in diameter. The castor has an overall height of 130mm. Load capacity specifications include dynamic loads of 150kg at 3km/h and 150kg at 4km/h speeds, with a static load capacity of 450kg, making it suitable for anaesthesia carts, hospital beds, medication carts, stretchers, and various medical equipment applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Awards
Awards
019bb808ca2f71ceba27dde73e12ee47,019bbbd5e2a570aeab9a38b862a764b9,019bbbd5f0bb737e8686f6994897a48d
Article numbers
Article Number
5944UAC125R36-32S30 D 9002 4xM6 W
EAN
4031582382839
S4 Materialnumber
990061439
Core attributes
Certification
Tested and monitored by TÜV Süd
Housing type
Swivel castor with central, total or directional lock
Overall width
71 mm
Load capacity at 3 km/h
150 kg
Load capacity at 4 km/h
150 kg
Load capacity Static
450 kg
Overall height
130 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.94 kg
Product name
Linea clinic
Standard
EN12531 - Hospital Bed Castors
Electric conductive
Stainless
Fitting
Bolt mounting holes quantity
4
Hint
Washable beds must be sealed in the fitting area by the hospital bed manufacturer.
Fitting type
Stem with cam hole for profile bars, short version
Bolt diameter
32 mm
Bolt length
50 mm
Bolt thread position
7 mm
Housing
Colour
Grey white (RAL9002)
Fork shape
Twin wheel housing
Hint
Housing with integrated cable catcher made of Polyethylene.
Material
Polyamide
Swivel bearing
Precision ball bearing
Dome diameter
45.5 mm
Swivel interference
216 mm
Offset
40 mm
Swivel radius
108 mm
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
15 mm
Diameter
125 mm
Body width
15 mm
Threadguards
With threadguard
Bearing
Precision ball bearing, stainless
Wheel color
Grey white (RAL9002)
Handle Set
Fitting options
Washable beds must be sealed in the fitting area by the hospital bed manufacturer.

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
User-friendly central lock
Simultaneous locking of more than one castor using a central actuation lever.
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
Reduced risk of accidents
Extremely low height to reduce the risk of accidents when used under hospital beds.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Certified safety
TÜV Süd certified performance standard.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Skip product gallery

Matching Products

linea_clinic
Linea clinic
5946UAC125R36-32S30 CC R9002

The Linea clinic is a swivel castor with central, total lock, specifically engineered for demanding healthcare environments including anesthesia carts, C-arms, CT scanners, MRI and X-ray equipment, computers on wheels, dialysis carts, hospital beds, medication carts, nursing and retirement homes, nursing carts, stretchers, ultrasound systems, and ventilators. The fitting comprises a stem with cam hole for profile bars in short version, with the important caveat that washable beds must be sealed in the fitting area by the hospital bed manufacturer to ensure hygiene and durability. The housing is constructed from polyamide and features an integrated cable catcher manufactured from polyethylene, whilst the swivel bearing utilises a precision ball bearing to enable smooth rotational movement and directional control. The wheel assembly incorporates a 125 mm diameter wheel with a polyamide body and injected polyurethane tread, supported by a precision stainless steel ball bearing that ensures reliable performance and extended service life in clinical settings. The castor achieves an overall height of 130 mm, providing appropriate ground clearance for standard medical equipment platforms. Load capacity specifications indicate a static load rating of 300 kg, whilst dynamic load ratings are 150 kg at 4 km/h and 150 kg at 3 km/h, ensuring safe operation across varied clinical applications and movement speeds typical of hospital environments.

125 mm
130 mm
150 kg
125 mm
130 mm
150 kg