Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

Documents

The Galea swivel castor features a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth rotational movement under load. The wheel assembly comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst the precision ball bearing system delivers reliable performance with minimal rolling resistance. The wheel diameter measures 125mm, contributing to an overall height of 162mm for the complete castor assembly. Load specifications include a dynamic capacity of 100kg at speeds up to 3km/h and a static load rating of 200kg, making this castor suitable for demanding applications including care beds, catering carts and meal delivery systems, and shower chairs where mobility and reliability are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5070PJP125R05-22X40 7035/7042/7035/7035
EAN
4031582308853
S4 Material Number
990073989
Core attributes
Type
Swivel castor
Overall width
65 mm
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall height
162 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.62 kg
Product name
Galea
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Solid stem, round
Bolt diameter
22 mm
Bolt length
40 mm
Housing
Colour
Light grey (RAL7035)
Fork shape
Closed
Material fork
Polyamide
Swivel bearing
Two ball races
Dome diameter
59 mm
Swivel interference
190 mm
Offset
40 mm
Swivel radius
95 mm
Wheel
Hardness of tread (A)
90 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Axle hole diameter
0 mm
Hub length
0 mm
Tread width
30 mm
Diameter
125 mm
Body width
30 mm
Threadguards
With threadguard
Tread color
Traffic grey A (RAL7042)
Bearing
Precision ball bearing
Wheel color
Traffic grey A (RAL7042)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Colour matching
Colours can be adapted to match the product design
Painted surface
Gold, chrome or glossy coloured.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Conforming to standards
Applicable in the food industry (Lerpac-Approval).
Skip product gallery

Matching Products

Variants
Swivel castor with total lock 125 mm
Swivel castor with total lock 125 mm
Galea
5077PJP125R05-22x40

The Galea swivel castor with total lock features a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth rotational movement and enhanced operational longevity. The wheel comprises a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, whilst the precision ball bearing system delivers superior rolling performance and reduced maintenance requirements. With a wheel diameter of 125 mm, the castor achieves an overall height of 162 mm, making it suitable for various equipment configurations. The unit offers a dynamic load capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it ideal for care beds, catering carts and meal delivery systems, and shower chairs where reliable mobility and secure locking functionality are essential.

125 mm
162 mm
100 kg
125 mm
162 mm
100 kg
Variants
Swivel castor with directional lock 125 mm
Swivel castor with directional lock 125 mm
Galea
5071PJP125R05-22x40

The Galea swivel castor with directional lock features a solid stem, round fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth rotational movement and enhanced operational reliability. The wheel assembly comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst the precision ball bearing system delivers superior rolling performance and longevity. The wheel diameter measures 125mm with an overall height of 162mm, making it suitable for medium-duty applications. Load capacity specifications include a dynamic rating of 100kg at speeds up to 3km/h and a static load capacity of 200kg. This castor is specifically designed for care beds, catering carts and meal delivery systems, and shower chairs, where directional control and reliable performance are essential requirements.

125 mm
162 mm
100 kg
125 mm
162 mm
100 kg
Variants
Swivel castor with wheel brake 125 mm
Swivel castor with wheel brake 125 mm
Galea
5075PJP125R05-22x40

The Galea swivel castor has a solid round stem fitting and a polyamide housing with two ball races for the swivel bearing. The wheel body is made of polypropylene with a thermoplastic rubber tread. The 125mm diameter wheel features a precision ball bearing and can support loads up to 100kg at speeds of 3km/h or static loads up to 200kg. The overall height of the castor is 162mm. Key features include the polyamide housing, precision wheel bearing, and solid round stem, allowing the Galea castor to provide reliable performance across various applications. The thermoplastic rubber tread supports smooth rolling while the polypropylene wheel body keeps weight low. With its 100kg dynamic and 200kg static load ratings, this heavy-duty swivel castor is ideal for industrial, medical, and institutional use.

125 mm
162 mm
100 kg
125 mm
162 mm
100 kg