Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Footmaster swivel castor is engineered for demanding industrial applications where manoeuvrability and reliable performance are essential. The wheel features a 75 mm diameter construction with an unmachined hub bearing system that provides smooth operation whilst maintaining structural integrity under load. With an overall height of 101 mm, this castor delivers compact integration capabilities for space-constrained installations. The dynamic load capacity reaches 100 kg at operating speeds up to 3 km/h, making it suitable for controlled movement applications. This versatile castor is specifically designed for machine construction, scaffolding systems, store fixtures and display units, transport equipment, and work benches, offering engineers a dependable mobility solution across diverse industrial sectors.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
FOOT MASTER GAPC-075-ASF-HUD
EAN
4031582496604
S4 Material Number
990800206
Core attributes
Type
Swivel castor
Overall width
61 mm
Load capacity at 3 km/h
100 kg
Overall height
101 mm
Temperature range (Maximum)
90 °C
Temperature range (Minimum)
-10 °C
Overall weight
1.55 kg
Product name
Footmaster
Electric conductive
Stainless
Fitting
Plate hole diameter
9 mm
Plate hole length (Maximum)
45 mm
Plate hole length (Minimum)
78 mm
Plate hole width (Maximum)
72 mm
Plate hole width (Minimum)
78 mm
Plate length
95 mm
Plate width
64 mm
Housing
Dome diameter
58 mm
Swivel interference
136 mm
Offset
30 mm
Swivel radius
68 mm
Wheel
Tread width
30 mm
Diameter
75 mm
Body width
30 mm
Bearing
Unmachined hub
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.