Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha fixed castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust durability for demanding industrial environments. The wheel incorporates a polyamide body fitted with an elastic tyre that is non-marking and vulcanised, mounted on precision roller bearings for smooth operation. With a wheel diameter of 100 mm, the castor has an overall height of 128 mm. The load capacity specifications include a dynamic load rating of 160 kg at speeds up to 4 km/h and a static load capacity of 320 kg. This castor is suitable for diverse applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3478UFJ100P62 tyre-5015
EAN
4031582377804
S4 Materialnumber
990032315
Core attributes
Housing type
Fixed castor
Overall width
85 mm
Load capacity at 4 km/h
160 kg
Load capacity Static
320 kg
Overall height
128 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.51 kg
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Small rectangular plate
Plate hole diameter
9 mm
Plate hole length (Maximum)
60 mm
Plate hole length (Minimum)
77 mm
Plate hole width (Maximum)
80 mm
Plate hole width (Minimum)
77 mm
Plate length
103 mm
Plate width
85 mm
Housing
Colour
Blue passivated
Fork shape
Broad
Material
Steel sheet, heavy
Swivel bearing
Two ball races
Wheel
Hardness of tread (A)
63 Shore A
Body material
Polyamide
Tread material
Elastic tire, non-marking, vulcanized
Tread width
34 mm
Diameter
100 mm
Body width
34 mm
Threadguards
With threadguard
Tread color
Sky blue (RAL5015)
Axle
Screwed with nut
Bearing
Roller bearing
Wheel color
Graphite black (RAL9011)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.
Skip product gallery

Accessories

Wheel 100 mm
Elastech
UER 100x34-Ø12

The Elastech Wheel is a precision castor wheel engineered for demanding industrial applications, featuring a 100 mm diameter with a 34 mm wide elastic tire in black vulcanized material that provides excellent grip and durability. The wheel is constructed with a polyamide body and equipped with a roller bearing for smooth, reliable rotation, whilst the hub measures 44.4 mm in length and accommodates a 12 mm diameter axle hole for secure mounting. This robust wheel is rated for a static load capacity of 320 kg and a dynamic load capacity of 160 kg at speeds up to 4 km/h, making it suitable for both stationary and mobile castor applications where consistent performance and load stability are essential requirements.

100 mm
160 kg
100 mm
160 kg
Skip product gallery

Matching Products

Variants
Swivel castor with total lock 100 mm
Swivel castor with total lock 100 mm
Alpha
3477UFJ100P62 T/G small

The Alpha swivel castor with total lock features a rectangular plate fitting and a housing made of heavy steel sheet. It has two ball races for the swivel bearing that allows the wheel to rotate 360 degrees. The wheel body is made of polyamide with a non-marking elastic vulcanized tire tread. The 100mm diameter wheel uses a roller bearing and combined with the castor the overall height is 128mm. This heavy duty castor has a load capacity of 160kg at 4km/h or 320kg when static.

100 mm
128 mm
160 kg
100 mm
128 mm
160 kg
Swivel castor 100 mm
Alpha
3470UFJ100P62 T/G-small

The Alpha swivel castor is a robust industrial mobility solution engineered for demanding applications across automotive, catering, logistics, and manufacturing sectors. This unit features a small rectangular plate fitting that enables straightforward installation onto equipment and trolleys. The housing is constructed from heavy steel sheet and incorporates two ball races within the swivel bearing assembly, ensuring smooth rotational movement and extended operational longevity. The wheel comprises a 100 mm diameter design with a polyamide body and is fitted with a roller bearing for reliable load distribution. The tread is manufactured from elastic, non-marking vulcanised material, which provides excellent floor protection whilst maintaining superior grip and manoeuvrability across diverse surfaces. The overall height of the castor measures 128 mm, making it suitable for integration into compact and space-constrained equipment designs. This swivel castor demonstrates impressive load-bearing capabilities, with a static load capacity of 320 kg and a dynamic load capacity of 160 kg at speeds up to 4 km/h, making it ideal for applications including automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

100 mm
128 mm
160 kg
100 mm
128 mm
160 kg