Kappa load
9652TOP160P63 CL67
Core attributes
| Product name | Kappa load |
|---|---|
| Product type | Swivel castor with total lock, head end of castor |
| Load capacity at 4 km/h | 1020 KG |
| Load capacity at 6 km/h | 850 KG |
| Load capacity Static | 1700 KG |
| Temperature range (Minimum) | -30 °C |
| Temperature range (Maximum) | 80 °C |
| Overall height | 205 mm |
| Overall width | 116 mm |
| Overall weight | 4.48 KG |
Performance
| Roll performance | |
|---|---|
| Movement noise | |
| Attrition | |
| Corrosion resistance |
Housing
| Material | Cast iron, or iron forged, heavy |
|---|---|
| Fork shape | Broad, reinforced |
| Swivel bearing | Deep-groove ball thrust roller bearing |
| Color | Blue passivated |
| Offset | 58 mm |
| Swivel radius | 140 mm |
| Swivel Interference | 280 mm |
| Dome diameter | 111 mm |
Wheel
| Body material | Polyamide, heavy |
|---|---|
| Tread material | Identical with wheel body |
| Bearing | Precision ball bearing |
| Wheel color | Natural white |
| Wheel diameter | 160 mm |
| Tread width | 50 mm |
| Wheel width | 50 mm |
| Hardness of tread (D) | 75 Shore D |
Fitting
| Fitting type | Rectangular plate |
|---|---|
| Plate length | 135 mm |
| Plate width | 110 mm |
| Plate hole length (Minimum) | 75 mm |
| Plate hole length (Maximum) | 80 mm |
| Plate hole width (Minimum) | 75 mm |
| Plate hole width (Maximum) | 105 mm |
| Plate hole diameter | 11 mm |