Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The ICS fixed castor features a rectangular plate fitting designed for secure mounting applications. The housing is constructed from durable polyamide material, providing excellent strength and chemical resistance for demanding environments. The wheel incorporates a polypropylene body with a thermoplastic rubber tread, delivering optimal grip and floor protection, whilst the precision ball bearing ensures smooth rolling performance and extended service life. With a wheel diameter of 100 mm, the castor achieves an overall height of 141 mm, making it suitable for various equipment configurations. The load capacity specifications include a dynamic rating of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, ensuring reliable performance under varying operational conditions. This castor is specifically engineered for care bed applications, where quiet operation and manoeuvrability are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Awards
Awards
019bbbd5f0bb737e8686f6994897a48d
Article numbers
Article Number
5328PJP100P50 7001
EAN
4031582030549
S4 Material Number
990000003
Core attributes
Type
Fixed castor
Overall width
52 mm
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall height
141 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.5 kg
Product name
ICS
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
8.5 mm
Plate hole length (Maximum)
51.5 mm
Plate hole length (Minimum)
46.5 mm
Plate hole width (Maximum)
61.5 mm
Plate hole width (Minimum)
56 mm
Plate length
77 mm
Plate width
67 mm
Housing
Colour
Silver grey (RAL7001)
Fork shape
Slim
Material fork
Polyamide
Swivel bearing
Stem, swiveling
Dome diameter
52 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
32 mm
Diameter
100 mm
Body width
32 mm
Threadguards
Integrated threadguard
Bearing
Precision ball bearing
Wheel color
Silver grey (RAL7001)

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Skip product gallery

Matching Products

Variants
ICS
ICS
ICS
5327PJP100P50

The ICS swivel castor with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swivelling design for smooth directional movement. The wheel assembly comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst precision ball bearings ensure smooth rolling performance with minimal maintenance requirements. The wheel diameter measures 100mm, contributing to an overall height of 141mm for the complete assembly. Load specifications include a dynamic capacity of 100kg at speeds up to 3km/h and a static load capacity of 200kg, making this castor particularly suitable for care beds and similar healthcare equipment where reliable mobility and secure locking functionality are essential requirements.

100 mm
141 mm
100 kg
100 mm
141 mm
100 kg
Skip product gallery

Matching Products

Variants
ICS
ICS
ICS
5327PJP100P50

The ICS swivel castor with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swivelling design for smooth directional movement. The wheel assembly comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst precision ball bearings ensure smooth rolling performance with minimal maintenance requirements. The wheel diameter measures 100mm, contributing to an overall height of 141mm for the complete assembly. Load specifications include a dynamic capacity of 100kg at speeds up to 3km/h and a static load capacity of 200kg, making this castor particularly suitable for care beds and similar healthcare equipment where reliable mobility and secure locking functionality are essential requirements.

100 mm
141 mm
100 kg
100 mm
141 mm
100 kg