Alpha
3478UAR125P62 natural/3004
Core attributes
| Applications | Automotive, Catering, Industrial Consumer, Machinery & Workshop Equipment, Medical Institutions, Retail Logistics, Shopping Trolleys, Trading, Urban Mobility, Warehousing Solutions | 
|---|---|
| Product name | Alpha | 
| Product type | Fixed castor | 
| Load capacity at 4 km/h | 200 KG | 
| Load capacity Static | 400 KG | 
| Temperature range (Minimum) | -25 °C | 
| Temperature range (Maximum) | 80 °C | 
| Overall height | 155 mm | 
| Overall width | 85 mm | 
| Overall weight | 0.63 KG | 
Performance
| Roll performance | |
|---|---|
| Movement noise | |
| Attrition | |
| Corrosion resistance | 
Housing
| Material | Steel sheet, heavy | 
|---|---|
| Fork shape | Broad | 
| Swivel bearing | Two ball races | 
| Color | Blue passivated | 
Wheel
| Body material | Polyamide | 
|---|---|
| Tread material | Polyurethane, injected | 
| Bearing | Roller bearing | 
| Wheel color | Natural white | 
| Wheel diameter | 125 mm | 
| Tread width | 32 mm | 
| Wheel width | 32 mm | 
| Hardness of tread (A) | 92 Shore A | 
| Hardness of tread (D) | 42 Shore D | 
Fitting
| Fitting type | Rectangular plate | 
|---|---|
| Plate length | 103 mm | 
| Plate width | 85 mm | 
| Plate hole length (Minimum) | 77 mm | 
| Plate hole length (Maximum) | 60 mm | 
| Plate hole width (Minimum) | 77 mm | 
| Plate hole width (Maximum) | 80 mm | 
| Plate hole diameter | 9 mm | 
 
                                                                         
                                                                                                                                                                
                                                                         
                                                                                                                                                                
                                                                         
                                                                                                                                                                
                                                                         Datasheet
 Datasheet
                                         
                                                                                                                                                             
                                                                                                                                                            