Kitchens, canteens, restaurants or even hospitals and hotels are busy every day. The rooms must also be kept clean and tidy – this means stress and hard work for the cleaning personnel. A cleaning trolley is the ideal solution when it comes to keeping the premises clean with as little time and effort as possible. All of the cleaning utensils can be stored in the cleaning trolley, and it can be moved anywhere without any problems. The requirements vary: Sometimes the trolley needs to be moved over long distances, sometimes pushed back and forth in confined spaces. The castors on the cleaning trolley must therefore run easily and be easy to manoeuvre.
Requirements for castors for cleaning trolleys
If inferior castors are used on the cleaning trolley, this has several consequences. The amount of effort required on the part of cleaning staff is considerably higher, the burden on health increases, and efficiency and cost-effectiveness are reduced since the tasks take longer. High-quality swivel castors with a sturdy sheet steel housing and precision ball bearing, on the other hand, ensure a high level of drive comfort and easy manoeuvrability. Threadguards are ideal for sensitive areas with strict hygiene regulations – especially hospitals and kitchens. These keep the wheel free of dust and dirt. This promotes hygiene and makes the castor even more durable.
TENTE 2477 with PJP wheel for cleaning trolleys
The innovative TENTE 2477 castors with PJP wheel meet the requirements placed on a cleaning trolley. They are non-marking and floor-friendly. This is made possible by treads made of top-class TENTEprene, a thermoplastic rubber. The castors are easy to clean and impressively quiet. The TENTE 2477 castors are also available in stainless steel.
If you have any questions about castors for cleaning trolleys, please do not hesitate to contact us. We can also develop individual special solutions for you – contact us!
Contact
Are you interested in individual solutions?
Talk to us - we are happy to advise you
TENTE SIA
Franču 1, Stūnīši, Olaines novads
LV -2117
Latvia
Phone: +371 67 607330
Email: kkirpitis@tente.com