Accessory
Kompl. Bef. R47/36-40 montiert
Core attributes
| Product name | Accessory | 
|---|---|
| Temperature range (Minimum) | -10 °C | 
| Temperature range (Maximum) | 40 °C | 
| Overall weight | 0.18 KG | 
Fitting
| Expander fitting (Minimum) | 36 mm | 
|---|---|
| Expander fitting (Maximum) | 40 mm | 
| Product name | Accessory | 
|---|---|
| Temperature range (Minimum) | -10 °C | 
| Temperature range (Maximum) | 40 °C | 
| Overall weight | 0.18 KG | 
| Expander fitting (Minimum) | 36 mm | 
|---|---|
| Expander fitting (Maximum) | 40 mm |