Customer reference
A design project and a clear mission: maximum harmony.
The concept kitchen is the very opposite of a fitted kitchen, being easy to assemble, easy to dismantle and extremely straightforward to adjust. The idea was to design a kitchen that would work anywhere, offer extreme flexibility and win people over with its harmonious appearance. It aims to please with its rounded corners and its appealing soft lines. Excellent design was also foremost when it came to selecting suitable castors. These not only had to blend seamlessly with the kitchen design, but also follow the colour scheme throughout, as well as be extremely durable. These demands are essentially only met by one solution: our Linea designer castor.
With its precisely matching colour scheme and lines, the Linea harmonises perfectly with the Tolix and Naber concept kitchen. A crucial factor is the exact colour calibration of the plastic we use.
This unifies the furniture and castors visually despite the use of different materials. Thanks to this match, the colour tone of our Linea corresponds exactly to the specific white of the painted metal surfaces. To further perfect the interplay of the castor and support frame, we also focused on the formal interaction in the interface area.
Together with the designer Kilian Schindler, who created the mobile kitchen, we developed a tailor-made adapter and thus achieved a smooth transition between the components.
The Linea makes no compromises either when it comes to durability. After all, this castor has to bear the weight of heavy kitchen appliances while guaranteeing high stability.
Kilian Schindler, Designer
By developing products jointly, our customer has saved valuable resources, time and money. The customised connecting element that we designed, in fact, provided the very solution that made such a high spec mobile kitchen possible in the first place.
Talk to us - we are happy to advise you
E.G. Kistenmacher & Co.
Germany
Phone: +49 40 236 985 0
Fax: +49 40 236 985 10
Email: frank.dreyer@kistenmacher.de