-
75 mm
-
50 kg
-
77 mm
Lenkrollen 75 mm
Stylea, 5920UOI075L51-10 DOM20
Swivel castor, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polyamide, plain bearing
-
65 mm
-
50 kg
-
68 mm
Lenkrollen 65 mm
Stylea, 5920UJI065L51 DOM27 ALU
Swivel castor, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polyamide, Tread: TENTEprene (thermoplastic rubber). Plain bearing
-
75 mm
-
50 kg
-
77 mm
Lenkrollen mit Radfeststeller 75 mm
Stylea, 5925UJI075L51-10 DOM20
Swivel castor with wheel brake, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polyamide, Tread: TENTEprene (thermoplastic rubber). Plain bearing
-
75 mm
-
50 kg
-
77 mm
Lenkrollen mit Radfeststeller 75 mm
Stylea, 5925UOI075L51-10 DOM20 ALU
Swivel castor with wheel brake, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polyamide, plain bearing
-
75 mm
-
80 kg
-
76 mm
Lenkrollen 75 mm
Stylea, 5920UAI075L51-10 DM22 RAL9006
Swivel castor, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polyamide, Tread: Polyurethane, plain bearing
-
65 mm
-
50 kg
-
68 mm
Lenkrollen mit Radfeststeller 65 mm
Stylea, 5925UJI065L51-10 DOM32
Swivel castor with wheel brake, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polyamide, Tread: TENTEprene (thermoplastic rubber). Plain bearing
-
65 mm
-
50 kg
-
68 mm
Lenkrollen 65 mm
Stylea, 5920UOI065L51 DOM32 ALU
Swivel castor, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polyamide, plain bearing
-
65 mm
-
50 kg
-
68 mm
Lenkrollen 65 mm
Stylea, 5920UJI065L51 DOM32 ALU
Swivel castor, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polyamide, Tread: TENTEprene (thermoplastic rubber). Plain bearing
-
65 mm
-
50 kg
-
68 mm
Lenkrollen mit Radfeststeller 65 mm
Stylea, 5925UJI065L51 DOM32 ALU
Swivel castor with wheel brake, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polyamide, Tread: TENTEprene (thermoplastic rubber). Plain bearing
-
75 mm
-
50 kg
-
88 mm
Lenkrollen mit Radfeststeller 75 mm
Stylea, 5925UOI075S70-10X15 TFR
Swivel castor with wheel brake, housing made of Polyamide, threaded stem with hexagon neck. Wheel centre made of Polyamide, plain bearing