-
80 mm
-
40 kg
-
104 mm
Lenkrollen mit Radfeststeller 80 mm
Mono, A025PJH080L51-10 RAL7035
Swivel castor with wheel brake, housing made of Polypropylene, with blind hole fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, with threadguards, plain bearing
-
80 mm
-
70 kg
-
104 mm
Lenkrollen mit Radfeststeller 80 mm
Mono, 5025PJH080B11-10x33 RAL9011
Swivel castor with wheel brake, housing made of Polyamide, stem with circlip. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, with threadguards, plain bearing
-
80 mm
-
70 kg
-
104 mm
Lenkrollen mit Radfeststeller 80 mm
Mono, A025PJH080L51-10 RAL9006
Swivel castor with wheel brake, housing made of Polypropylene, with blind hole fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, with threadguards, plain bearing
-
100 mm
-
70 kg
-
120 mm
Lenkrollen 100 mm
Mono, 5020PJH100L51-10 RAL7035
Swivel castor, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, with threadguards, plain bearing
-
100 mm
-
70 kg
-
120 mm
Lenkrollen mit Radfeststeller 100 mm
Mono, 5025PJH100L51-10 RAL9006
Swivel castor with wheel brake, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, with threadguards, plain bearing
-
50 mm
-
30 kg
-
72 mm
Lenkrollen 50 mm
Mono, 5020PJI050L51-10 chrome
Swivel castor, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing
-
80 mm
-
40 kg
-
104 mm
Lenkrollen 80 mm
Mono, A020PJH080L51-10 RAL7035
Swivel castor, housing made of Polypropylene, with blind hole fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, with threadguards, plain bearing
-
80 mm
-
70 kg
-
104 mm
Lenkrollen 80 mm
Mono, A020PJH080L51-10 RAL9006
Swivel castor, housing made of Polypropylene, with blind hole fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, with threadguards, plain bearing
-
50 mm
-
30 kg
-
72 mm
Lenkrollen mit Radfeststeller 50 mm
Mono, A025PJI050L51-10 RAL7035
Swivel castor with wheel brake, housing made of Polypropylene, with blind hole fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing
-
80 mm
-
70 kg
-
104 mm
Lenkrollen 80 mm
Mono, 5020PJH080L51-10 RAL7035
Swivel castor, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, with threadguards, plain bearing