-
50 mm
-
40 kg
-
56 mm
Lenkrollen 50 mm
Lumina, AA20POI050B10-11x20
Swivel castor, housing made of Polypropylene, stem with circlip. Wheel centre made of Polypropylene, plain bearing
-
50 mm
-
40 kg
-
54 mm
Lenkrollen mit lastabhängiger Bremse 50 mm
Lumina, AA23PJI050B10-11x20
Swivel castor with intermittend brake, housing made of Polypropylene, stem with circlip. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing
-
50 mm
-
40 kg
-
61 mm
Lenkrollen 50 mm
Lumina, A520POI050B10-11x20 DOM38
Swivel castor, housing made of Polypropylene, stem with circlip. Wheel centre made of Polypropylene, plain bearing
-
50 mm
-
40 kg
-
61 mm
Lenkrollen 50 mm
Lumina, A520PJI050B10-11x20 DOM38
Swivel castor, housing made of Polypropylene, stem with circlip. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing
-
35 mm
-
20 kg
-
39 mm
Lenkrollen 35 mm
Lumina, A520UOI035L51-8
Swivel castor, housing made of Polypropylene, with blind hole fitting. Wheel centre made of Polyamide, plain bearing
-
50 mm
-
40 kg
-
56 mm
Lenkrollen mit Radfeststeller 50 mm
Lumina, AA25PJI050L51-8
Swivel castor with wheel brake, housing made of Polypropylene, with blind hole fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing
-
75 mm
-
100 kg
-
88 mm
Lenkrollen 75 mm
Lumina, 5520UOI075L51-11 RAL9006
Swivel castor, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polyamide, plain bearing
-
50 mm
-
40 kg
-
56 mm
Lenkrollen 50 mm
Lumina, AA20PJI050L51-10
Swivel castor, housing made of Polypropylene, with blind hole fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, plain bearing
-
50 mm
-
40 kg
-
56 mm
Lenkrollen 50 mm
Leitfähig
Lumina, 6A20YGI050L51-10
Swivel castor, housing made of Polypropylene, with zinc-die-cast cover, with blind hole fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), plain bearing, electric conductive
-
50 mm
-
40 kg
-
56 mm
Lenkrollen 50 mm
Leitfähig
Lumina, AA20YOI050L51-8
Swivel castor, housing made of Polypropylene, with blind hole fitting. Wheel centre made of Polypropylene, plain bearing, electric conductive