-
-
-
  • 150 mm

  • 150 kg

  • 155 mm

Lenkrollen, zentral-, total-, richtungsfeststellbar 150 mm
Linea, 5944UAP150R36-32S30OH155 4xM6

Swivel castor with central, total lock and central directional lock, housing made of Polyamide, precision ball bearing in swivel head, stem with cam hole for profile bars, short version. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing TÜV Süd certified product.

Mehr erfahren
  • 100 mm

  • 120 kg

  • 118 mm

Lenkrollen mit Totalfeststeller 100 mm
Linea, 5947UAP100P30-11 RAL9002

Swivel castor with total lock, tail end of castor, housing made of Polyamide, precision ball bearing in swivel head, bolt hole. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing

Mehr erfahren
  • 75 mm

  • 80 kg

  • 76 mm

Lenkrollen mit Radfeststeller 75 mm
Linea, 5925UAI075L51-10 DOM22

Swivel castor with wheel brake, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polyamide, Tread: Polyurethane, plain bearing

Mehr erfahren
  • 100 mm

  • 120 kg

  • 120 mm

Lenkrollen mit Richtungsfeststeller 100 mm
Linea, 5941UAP100R05-22 RAL9002

Swivel castor with directional lock, housing made of Polyamide, precision ball bearing in swivel head, solid plug fitting. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing

Mehr erfahren
  • 150 mm

  • 150 kg

  • 155 mm

Lenkrollen zentral-, totalfeststellbar 150 mm
Linea, 5946UAP150R36-32S30OH155 4xM6

Swivel castor with central total lock, housing made of Polyamide, precision ball bearing in swivel head, stem with cam hole for profile bars, short version. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing TÜV Süd certified product.

Mehr erfahren
  • 65 mm

  • 50 kg

  • 68 mm

Lenkrollen mit Radfeststeller 65 mm
Leitfähig
Linea, 5925XOI065L51-10 DOM23

Swivel castor with wheel brake, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polyamide, plain bearing, electric conductive

Mehr erfahren
  • 65 mm

  • 50 kg

  • 92 mm

Lenkrollen mit Radfeststeller 65 mm
Leitfähig
Linea, 5925XOI065L51-11 DOM23x43,6

Swivel castor with wheel brake, housing made of Polyamide, with blind hole fitting. Wheel centre made of Polyamide, plain bearing, electric conductive

Mehr erfahren
  • 125 mm

  • 130 kg

  • 145 mm

Lenkrollen mit Totalfeststeller 125 mm
Linea, 5947UAP125R05-28 RAL9002

Swivel castor with total lock, tail end of castor, housing made of Polyamide, precision ball bearing in swivel head, solid plug fitting. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing

Mehr erfahren
  • 125 mm

  • 130 kg

  • 143 mm

Lenkrollen 125 mm
Linea, 5940UAP125P30-11 RAL9002

Swivel castor, housing made of Polyamide, precision ball bearing in swivel head, bolt hole. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing

Mehr erfahren
  • 125 mm

  • 130 kg

  • 143 mm

Lenkrollen mit Richtungsfeststeller 125 mm
Linea, 5941UAP125P30-11 RAL9002

Swivel castor with directional lock, housing made of Polyamide, precision ball bearing in swivel head, bolt hole. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing

Mehr erfahren

Anmelden


Registrierte Kunden




Neue Kunden

Registrierung