Skip to main content Skip to search Skip to main navigation
The Alpha smart swivel caster with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a two ball races swivel bearing system for smooth directional movement and reliable locking functionality. The wheel assembly consists of a sheet steel body with solid rubber black tread material, equipped with roller bearing for enhanced durability and reduced rolling resistance. The wheel measures 7.87 inches in diameter, providing excellent ground clearance and maneuverability. Overall height of the complete caster assembly is 9.45 inches. Load capacity specifications include a dynamic rating of 451.95 lb at speeds of 1.86 mph and 2.49 mph respectively, while the static load capacity reaches 903.89 lb, making this caster suitable for medium to heavy-duty industrial applications requiring both mobility and secure positioning.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3377DVR200P63
EAN
4031582331646
S4 Material Number
990035056
Core attributes
Type
Swivel castor with total lock
Load capacity at 3 km/h
451.95 lb
Load capacity at 4 km/h
451.95 lb
Load capacity Static
903.89 lb
Overall height
9.45 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
7.06 lb
Product name
Alpha smart
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.43 in
Plate hole length (Maximum)
4.13 in
Plate hole width (Maximum)
3.15 in
Plate hole width (Minimum)
3.03 in
Plate length
5.39 in
Plate width
4.13 in
Housing
Color
Blue passivated
Fork shape
Slim
Material
Steel sheet, heavy
Swivel bearing
Two ball races
Swivel interference
12.95 in
Offset
2.07 in
Swivel radius
6.48 in
Wheel
Hardness of tread (A)
85 Shore A
Body material
Sheet Steel
Tread material
Solid rubber, black
Tread width
1.18 in
Diameter
7.87 in
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Easy steering
Swivel head with double ball bearings
Skip product gallery

Matching Products

Variants
Swivel castor 7.87 in
Swivel castor 7.87 in
Alpha smart
3370DVR200P63

The Alpha smart swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel assembly consists of a sheet steel body with solid rubber, black tread material, equipped with roller bearing for enhanced durability and reduced friction. The wheel diameter measures 7.87 inches, providing optimal ground contact and maneuverability. Overall height dimensions reach 9.45 inches from base to top. Load capacity specifications include dynamic ratings of 451.95 lb at 1.86 mph and 451.95 lb at 2.49 mph operating speeds, while static load capacity reaches 903.89 lb for stationary applications, making this caster suitable for medium to heavy-duty industrial and commercial equipment requiring reliable mobility and load-bearing performance.

7.87 in
9.45 in
452 lb
7.87 in
9.45 in
452 lb
Skip product gallery

Matching Products

Variants
Swivel castor 7.87 in
Swivel castor 7.87 in
Alpha smart
3370DVR200P63

The Alpha smart swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel assembly consists of a sheet steel body with solid rubber, black tread material, equipped with roller bearing for enhanced durability and reduced friction. The wheel diameter measures 7.87 inches, providing optimal ground contact and maneuverability. Overall height dimensions reach 9.45 inches from base to top. Load capacity specifications include dynamic ratings of 451.95 lb at 1.86 mph and 451.95 lb at 2.49 mph operating speeds, while static load capacity reaches 903.89 lb for stationary applications, making this caster suitable for medium to heavy-duty industrial and commercial equipment requiring reliable mobility and load-bearing performance.

7.87 in
9.45 in
452 lb
7.87 in
9.45 in
452 lb