Swivel castor with total lock 7.87 in
Alpha smart
Order number:
990035056
detail.eanLabel
4031582331646
Product number:
3377DVR200P63
- Non-hazardous materials
- Tested quality
- Secured stand
The Alpha smart swivel caster with total lock features a rectangular plate fitting for secure mounting applications. The housing...
Details
Custom or high volume? Request a quote now.
Data sheets
The Alpha smart swivel caster with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a two ball races swivel bearing system for smooth directional movement and reliable locking functionality. The wheel assembly consists of a sheet steel body with solid rubber black tread material, equipped with roller bearing for enhanced durability and reduced rolling resistance. The wheel measures 7.87 inches in diameter, providing excellent ground clearance and maneuverability. Overall height of the complete caster assembly is 9.45 inches. Load capacity specifications include a dynamic rating of 451.95 lb at speeds of 1.86 mph and 2.49 mph respectively, while the static load capacity reaches 903.89 lb, making this caster suitable for medium to heavy-duty industrial applications requiring both mobility and secure positioning.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Core attributes
Fitting
Housing
Wheel
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Easy steering
Swivel head with double ball bearings