Product configurator




What's TENTE got to do with your breakfast roll? Quite a lot actually, because when the going gets hot, bakers can rely on heat-resistant castors from TENTE. They are excellently suited for use on the oven racks on which our rolls enter the hot oven. Heat-resistant castors handle temperature changes without a problem too: They can withstand temperatures of up to 280 degrees Celsius without suffering damage. They can even be used at an ambient temperature of 310 degrees Celsius for up to five minutes. The castors are also resistant to cold, and can endure the freezing temperatures in the cooling chamber of down to -40 degrees Celsius. The high quality of the materials used makes for a long service life, even under extreme conditions. Heat-resistant castors from TENTE are reliable and operate smoothly so that you can transport your baked goods quietly and safely. They even make life easy when it comes to cleaning up afterwards, as our heat-resistant castors are washable – a must for areas with strict hygiene regulations.