Product configurator




Central lock castors from TENTE are suitable for applications where equipment needs to be secured quickly and reliably. The ingenious mechanisms block several or all castors simultaneously thus reliably preventing the equipment from moving or rolling away. Central lock castors are recommended for areas in which equipment must be frequently moved and parked again, and where some of the castors may be difficult to access – in hospitals or waste disposal, for instance. Operation is convenient and foolproof: The castors can be locked and released again with a single action. The lever, which is always located in the same place, can be operated by foot or by hand, and can even be secured with a lock, if necessary. If you need to have everything under control in an instant, central lock castors ensure that your vehicle is right where you want it.