8470UOD080P30-13

EAN:

4031582377156

Description:

Swivel castor, double ball bearing swivel head, wheel axle with nut, bolt hole. Wheel centre made of Polyamide, roller bearing made of stainless steel





CAD service

You can download construction data for this product in different format.

Create New Customer Account or
CAD Login

Roll performance

Movement noise

Attrition

Corrosion resistance



Technical Data
Wheel diameter
80 mm
Width of Tread
34 mm
Centre hole
13 mm
Offset
44.5 mm
Swivel Interference
169 mm
Overall height
108 mm
Temperature
- 40 / + 80 °C
Standard
EN 12532
Weight
0.687 kg
Swivel Radius
84.5 mm
Hardness of tread
Shore D 75
Load capacity
150 kg
Load capacity (static)
300 kg

Accessory



Write Your Own Review


Only registered users can add tags. Please, log in or register

Product Tags


No product tags


Add Your Tags:


Only registered users can write reviews. Please, log in or register