LINEA
5944UAP150R36-32S30OH155 4xM6

EAN:

4031582338904

Description:

Swivel castor with central, total or directional lock, housing made of Polyamide, precision ball bearing in swivel head, stem with cam hole for profile bars, short version. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing TÜV Süd certified product.





CAD service

You can download construction data for this product in different format.

Create New Customer Account or
CAD Login

Roll performance

Movement noise

Attrition

Corrosion resistance



Technical Data
Wheel diameter
150 mm
Width of Tread
15 mm
Castor width
71 mm
Bolt-Ø
32 mm
Bolt length
50 mm
Offset
47.5 mm
Swivel Interference
245 mm
Overall height
155 mm
Temperature
- 10 / + 40 °C
Standard
EN 12531
Weight
1.115 kg
Swivel Radius
122.5 mm
Load capacity
150 kg
Load capacity (static)
300 kg

Accessory


No parts and fittings are available for this article.

Write Your Own Review


Only registered users can add tags. Please, log in or register

Product Tags


No product tags


Add Your Tags:


Only registered users can write reviews. Please, log in or register