BARIATRIC
3944UAP150R36-32S30

EAN:

4031582355079

Description:

Swivel castor with central, total or directional lock, frame made of pressed steel, precision ball bearing in swivel head, housing with synthetic cover, stem with cam hole for profile bars, short version. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing





Roll performance

Movement noise

Attrition

Corrosion resistance



Technical Data
Wheel diameter
150 mm
Width of Tread
15 mm
Castor width
74.5 mm
Bolt-Ø
32 mm
Bolt length
50 mm
Offset
45 mm
Swivel Interference
240 mm
Overall height
193 mm
Temperature
- 30 / + 80 °C
Standard
EN 12531
Swivel Radius
120 mm
Hardness of tread
Shore D 40
Load capacity
250 kg
Load capacity (static)
500 kg

Accessory



Write Your Own Review


Only registered users can add tags. Please, log in or register

Product Tags


No product tags


Add Your Tags:


Only registered users can write reviews. Please, log in or register