3499UFP200P67 Q0-11

EAN:

4031582380682

Description:

Fixed castor with central lock, Fork made of pressed steel, bright zinc plated, blue passivated, wheel axle with nut. The locking mechanism is activated through the cam via a lever. The lever reverses automatically to the base position. Cam bore perpendicular to the long side of plate, SW 11 mm, plate fitting with integrated central lock.
Wheel centre made of Polyamide, Tread: elastic-tyre, non-marking, precision ball bearing





Roll performance

Movement noise

Attrition

Corrosion resistance



Technical Data
Wheel diameter
200 mm
Width of Tread
46 mm
Size of Plate
137 x 115 mm
Plate hole centres
105 x 80/75 mm
Plate hole
11 mm
Overall height
240 mm
Temperature
- 20 / + 80 °C
Standard
EN 12532
Hardness of tread
Shore A 64
Load capacity
350 kg
Load capacity (static)
700 kg

Accessory



Write Your Own Review


Only registered users can add tags. Please, log in or register

Product Tags


No product tags


Add Your Tags:


Only registered users can write reviews. Please, log in or register