3470UER200P30-13

EAN:

4031582304374

Description:

Swivel castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, bolt hole. Wheel centre made of Polyamide, Tread: elastic-tyre, black, roller bearing





CAD service

You can download construction data for this product in different format.

Create New Customer Account or
CAD Login

Roll performance

Movement noise

Attrition

Corrosion resistance



Technical Data
Wheel diameter
200 mm
Width of Tread
46 mm
Centre hole
13 mm
Offset
55 mm
Swivel Interference
310 mm
Overall height
235 mm
Temperature
- 20 / + 80 °C
Standard
EN 12532
Weight
2.362 kg
Swivel Radius
155 mm
Hardness of tread
Shore A 64
Load capacity
200 kg
Load capacity (static)
400 kg

Accessory



Write Your Own Review


Only registered users can add tags. Please, log in or register

Product Tags


No product tags


Add Your Tags:


Only registered users can write reviews. Please, log in or register