SUPRATECH
3470PJP160P63

EAN:

4031582416503

Description:

Swivel castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, dustguard, plate fitting. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing





CAD service

You can download construction data for this product in different format.

Create New Customer Account or
CAD Login

Roll performance

Movement noise

Attrition

Corrosion resistance



Technical Data
Wheel diameter
160 mm
Width of Tread
45 mm
Size of Plate
137 x 105 mm
Offset
41 mm
Swivel Interference
103 mm
Hub length
60 mm
Overall height
200 mm
Temperature
-20 / +60 °C
Standard
EN12532
Swivel Radius
207 mm
Hardness of tread
Shore A 65
Load capacity
200 kg
Load capacity (static)
400 kg

Accessory


No parts and fittings are available for this article.

Write Your Own Review


Only registered users can add tags. Please, log in or register

Product Tags


No product tags


Add Your Tags:


Only registered users can write reviews. Please, log in or register