2476PJP100R36-32S30 4xM6

EAN:

4031582301809

Description:

Swivel castor with central lock, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, stem with cam hole for profile bars, short version. Wheel centre made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing , with threadguards





Roll performance

Movement noise

Attrition

Corrosion resistance



Technical Data
Wheel diameter
100 mm
Width of Tread
32 mm
Bolt-Ø
32 mm
Bolt length
50 mm
Offset
38 mm
Swivel Interference
176 mm
Overall height
138 mm
Temperature
- 20 / + 60 °C
Standard
EN 12530
Weight
0.869 kg
Swivel Radius
88 mm
Hardness of tread
Shore A 87
Load capacity
100 kg
Load capacity (static)
200 kg

Accessory



Write Your Own Review


Only registered users can add tags. Please, log in or register

Product Tags


No product tags


Add Your Tags:


Only registered users can write reviews. Please, log in or register