2476PIO125R26-28S45 4xM8

EAN:

4031582361704

Description:

Swivel castor with central lock, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, stem with cam hole for profile bars. Wheel centre made of Polypropylene, Tread: solid rubber, grey non-marking, plain bearing





CAD service

You can download construction data for this product in different format.

Create New Customer Account or
CAD Login

Roll performance

Movement noise

Attrition

Corrosion resistance



Technical Data
Wheel diameter
125 mm
Width of Tread
32 mm
Bolt-Ø
28 mm
Bolt length
96 mm
Offset
41 mm
Swivel Interference
207 mm
Overall height
163 mm
Temperature
- 20 / + 60 °C
Standard
EN 12530
Weight
0.865 kg
Swivel Radius
103.5 mm
Hardness of tread
Shore A 80
Load capacity
80 kg
Load capacity (static)
160 kg

Accessory



Write Your Own Review


Only registered users can add tags. Please, log in or register

Product Tags


No product tags


Add Your Tags:


Only registered users can write reviews. Please, log in or register