Supratech
110 - 350 lbs

Thermoplastic rubber wheels

Basetech
75 - 440 lbs

Polypropylene wheels

Puretech
90 - 660 lbs

Rubber wheels

Elastech
175 - 1,765 lbs

Elastic rubber wheels

Duratech
120 - 16,535 lbs

Polyamide wheels

Maxtech
90 - 1,100 lbs

Injection molded polyurethane wheels

Novatech
220 - 22,045 lbs

Cast polyurethane wheels

Ultratech
1,100 - 22,045 lbs

Cast polyurethane wheels for a strong performance

Login


Registered customers




New customers

Registration