Serving the highest standards

Food and catering

Read more

Serving the highest standards

Dinner is served! Our portfolio includes the right castors and wheels for use in the food and catering industry. Mobility solutions that ensure safety, environmental relief and comfort in their hygienically sensitive areas of application. They offer optimum manoeuvrability and are impressively quiet. As a result, our products are recommended for bakery equipment, commercial kitchen and catering equipment, service trolleys and aircraft trolleys as well as household appliances. Our castors and wheels are also preferred by well-known manufacturers from the food processing industry.

At one with the environment

Our product range offers you a choice of solutions that exactly meet the requirements of your area of application. For example, you can find heat-resistant wheels for mobile oven racks in bakeries. Stainless steel castors for kitchen appliances, low-noise plastic castors for service trolleys or extremely light models for aircraft trolleys. The latter not only allow effortless manoeuvrability, but also help towards fuel savings and reduced CO2 emissions.

Safety and comfort

Thanks to their sophisticated design, our castors and wheels ensure low-vibration transport of food and beverages. Our locking systems ensure a secure footing and are recommended heavy induction trolleys, for example. User-friendly central locks, on the other hand, allow more than one wheel to be locked at the same time, thus improving ease of operation.

Our products

Levina
130 - 220 lbs

Casters for design devices

Agila
90 - 220 lbs

Multifunctional casters

Alpha
155 - 1,100 lbs

Industrial casters

Scout
330 - 770 lbs

Self-aligning casters for automated guided vehicles (AGV)

Aviana
220 lbs

Lightweight casters

Linea
90 - 330 lbs

Highly functional casters for a wide range of requirements and industries

Supratech
110 - 350 lbs

Thermoplastic rubber wheels

Elastech
175 - 1,765 lbs

Elastic rubber wheels

Duratech
120 - 16,535 lbs

Polyamide wheels

Our solutions

Less is more: lightweight construction

Tread geometry and drive characteristics

Noise reduction for quality of life

Our customer references

How much strength is required to move 150 kg? None

A design project with a clear assignment: pure harmony

A castor that helps us make a special partner happy: the environment.

Contact

Are you interested in individual solutions?

Contact us - we look forward to provide advice

* Mandatory field

Solutions for your individual requirements. Do not hesitate to contact us personally.

Login


Registered customers




New customers

Registration