Serving the highest standards

Food and Catering Industry

Read more

Serving the highest standards

Especially in the food and commercial kitchen sector, it is essential to use reliable wheels and castors that can withstand the most diverse and extreme requirements:

In harmony with the surroundings

From a 280°C oven to a -20°C deep-freeze warehouse, a manually operated tray transport trolley to fully automated goods transport, from manual cleaning to high-performance washing systems, from an in-house canteen to a Michelin star restaurant on the Champs-Elysée, these are just some of the many applications and factors that mobility providers deal with daily. And all of these tasks require reliable peak performance in any situation.

What we offer

TENTE stands for solutions and quality that guarantee optimal operational readiness in exactly these areas. And not only that: Our application-specific concepts can help to improve kitchen and food logistics and solve specific pain points of the market, such as efficient central locking, noise reduction, weight savings and much more.

Our products

Levina
60 - 100 kg

Design apparatus castors / High functional

Agila
40 - 100 kg

Multifunctional castors

Alpha
70 - 500 kg

Industrial castors

Scout
150 - 350 kg

Self-aligning castors for automated guided vehicle (AGV) applications

Aviana
100 kg

Lightweight castors

Linea
40 - 150 kg

Highly functional castors for a wide range of requirements and industries

Supratech
50 - 160 kg

Thermoplastic rubber wheels

Elastech
80 - 800 kg

Elastic rubber wheels

Duratech
55 - 7500 kg

Polyamide wheels

Our solutions

General information

Tread geometry and drive characteristics

General information

Less is more: Lightweight construction

General information

Noise reduction for quality of life

Our customer references

Customer reference

A design project and a clear mission: maximum harmony.

Customer reference

A castor that helps us make a special partner happy: the environment.

Customer reference

How much strength is required to move 150 kg? None.