Supratech
50 - 160 kg

Thermoplastic rubber wheels

Basetech
35 - 200 kg

Polypropylene wheels

Puretech
40 - 300 Kg

Rubber wheels

Elastech
80 - 800 kg

Elastic rubber wheels

Duratech
55 - 7500 kg

Polyamide wheels

Maxtech
40 - 500 kg

Injection-moulded polyurethane wheels

Novatech
100 - 10.000 kg

Casted polyurethane wheels

Ultratech
500 - 10.000 kg

Casted polyurethane wheels for high performance

Login


Registered customers




New customers

Registration